DIN-Coil conductor end sleeves
Insulated conductor end sleeves in strips/coils
Available from stock
In stock in Germany
Not available
Benefits
- End sleeves on coil for maximum simplification and time saving.
- Ideally suited for automated cable assembly in large quantities.
- Particularly easy to combine with GLW automatic crimping machines.
- UL certification according to technical data enables use of the product in the North American region.
Application range
- Insulated conductor end sleeves in strips, DIN 46228, Part 4
- DIN strips, available in coils of up to 3000 items for working with automatic crimping machines
- To get a (partially) automated crimp connection by means of an automatic crimping machine.
Included
- Coil diameter: approx. 25 cm
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000005
- ETIM 5.0 Class-Description: Cable end sleeve
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000005
- ETIM 6.0 Class-Description: Cable end sleeve
Material
- Copper/PP
- Surface: tin-plated
Temperature range
- Permanent load -5°C up to +105°C, temporary load +120°C
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.