NYY-J, NYY-O
Fixed installation, direct burial; PVC cable with different application areas
NYY-J, NYY-O, VDE, PVC-Starkstromkabel acc. HD 603 / VDE 0276-603, direct burial and building installation, fixed installation with various applications
- CPR: Article number choice under www.lappkabel.com/cpr
- Standard cable for direct burial with different application areas
- 0,6/1,0 kV alternative to the PVC installation cable NYM
Available from stock
In stock in Germany
Not available
Application range
- Power and control cable for fixed installation in the following applications:
- For indoor and outdoor use
- Burial without additional, suitable underground protection according to VDE standard HD 603/VDE 0276-603 - Part 3-G (point 4) governing PVC cables for direct burial: normal minimum installation depth 0.6 m, but at least 0.8 m under roads
- In concrete with a temperature below the maximum cable operating temperature of +70 °C according to the VDE standard HD 603/VDE 0276-603 - Part 3-G (point 4) governing PVC cables for direct burial
Product features
- Flame-retardant according IEC 60332-1-2
- Current rating according to HD 603/VDE 0276-603, Part 3-G, Table 14 (buried at +20 °C ground temperature according to HD 603/VDE 0276-603, Part 3-G, point 5) for routing underground and Table 15 (in the air at an air temperature of +30 °C according to HD 603/VDE 0276-603, Part 3-G, point 5) when used outdoors; but always taking into consideration corrections/reductions to the current rating that may be necessary according to VDE 0298-4, and VDE 0298-4 (also refer to the catalogue appendix T12) for installation in and on buildings
- Maximum DC voltage to ground 1,8 kV according to HD 603 / DIN VDE 0276-603
Norm references / Approvals
- HD 603/VDE 0276-603 (for 1 to 5 cores)
- HD 627/VDE 0276-627 (as from 7 cores)
Product Make-up
- Bare copper wire conductor
- Abbreviations "re", "rm", "se", "sm":
r = round conductor form;
s = sectorial conductor form;
e = single-wire conductor;
m = multi-wire conductor; - Core insulation: Based on PVC
- Filling compound over the core assembly
- Outer sheath: Based on PVC
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000057
- ETIM 5.0 Class-Description: Low voltage power cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000057
- ETIM 6.0 Class-Description: Low voltage power cable
Core identification code
- Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
- From 6 cores: black with white numbers
Conductor stranding
- Single or multi-wire
Minimum bending radius
- Single-core: 15 x outer diameter
- Multi-core: 12 x outer diameter
Nominal voltage
- U0/U: 0.6/1.0 kV
Test voltage
- 4000 V
Protective conductor
- J = with GN-YE protective conductor
- O = without protective conductor
Temperature range
- During installation: -5°C to +50°C
- Fixed installation: -40°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: excluding copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.