e-Shop

Shrink tube PROTECT

The shrink tube is particularly interesting for the North American market due to various approvals such as CSA and UR. The shrinking ratio is 2:1.

Thin walled

Good chemical resistance Flame-retardant

cRUus

Article number Article description Colour Shrinkage range (mm) Panel thickness, shrunk +- 0.1 mm PU (m) PU Base Unit Price (base price)
61742400
PROTECT 1,2/0,6 BK black 1.2 - 0.6 0.41 61 1
61742401
PROTECT 1,6/0,8 BK black 1.6 - 0.8 0.43 61 1
61742402
PROTECT 2,4/1,2 BK black 2.4 - 1.2 0.51 61 1
61742403
PROTECT 3,2/1,6 BK black 3.2 - 1.6 0.51 61 1
61742404
PROTECT 4,8/2,4 BK black 4.8 - 2.4 0.51 61 1
61742405
PROTECT 6,4/3,2 BK black 6.4 - 3.2 0.64 30.5 1
61742406
PROTECT 9,5/4,7 BK black 9.5 - 4.7 0.64 30.5 1
61742407
PROTECT 12,7/6,4 BK black 12.7 - 6.4 0.64 30.5 1
61742408
PROTECT 19,1/9,5 BK black 19.1 - 9.5 0.77 30.5 1
61742409
PROTECT 25,4/12,7 BK black 25.4 - 12.7 0.89 18.3 1
61742416
PROTECT 3,2/1,6 GN/YE green-yellow 3.2 - 1.6 0.51 61 1
61742417
PROTECT 4,8/2,4 GN/YE green-yellow 4.8 - 2.4 0.51 61 1
61742418
PROTECT 6,4/3,2 GN/YE green-yellow 6.4 - 3.2 0.64 30.5 1
61742419
PROTECT 9,5/4,7 GN/YE green-yellow 9.5 - 4.7 0.64 30.5 1
61742420
PROTECT 12,7/6,4 GN/YE green-yellow 12.7 - 6.4 0.64 30.5 1
61742421
PROTECT 19,1/9,5 GN/YE green-yellow 19.1 - 9.5 0.77 30.5 1
61742422
PROTECT 25,4/12,7 GN/YE green-yellow 25.4 - 12.7 0.89 18.3 1
Available from stock
Available soon
Not available

Benefits

  • Flexible
  • Excellent physical and mechanical properties
  • Approved for the use in North America and Canada

Application range

  • Insulation, protection and cable bundling
  • Green-yellow shrink tube: For identifying and marking earthing connectors and cables

Product features

  • Flame-retardant (except colour: clear)
  • Silicone-free
  • UV-resistant (only colour: black)

Norm references / Approvals

  • UL 224 approval (except colour: transparent)
  • UL file no.: E476215 (except colour: transparent)

Note

  • Not resistant against engine oils

Included

  • Plastic bag with 1.22 m units

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000217
  • ETIM 5.0 Class-Description: Heat-shrink tubing

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000217
  • ETIM 6.0 Class-Description: Shrink tubing

On request

  • Other colours are available upon request

Note

  • Thin walled
  • Dielectric strength: 20 kV/mm

Info

  • Shrinking ratio: 2:1

Colour delivered

  • Black
    Transparent
    Green-yellow

Material

  • Cross-linked polyolefin

Temperature range

  • -55°C to +135°C
  • Shrinking temperature: +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.