e-Shop

TEC sealing cap

TEC sealing caps with adhesive coating inside can be used for insulating and sealing of cable splices.

Good chemical resistance Halogen-free UV-resistant Waterproof

Article number Article description H max. (mm) H min. (mm) J max. (mm) Cable Ø (mm) R* after shrinking (mm) Panel thickness HW* (mm) Pieces / PU Base Unit Price (base price)
61830000 TEC 15/4,5 15 4.5 4 5 - 12 30 2 10
61830010 TEC 25/9 25 9 6.5 10 - 22 50 2.3 10
61830020 TEC 36/15 36 15 10.5 17 - 30 80 3 10
61830040 TEC 55/25 55 25 16 28 - 47 130 3.3 10
61830050 TEC 80/40 80 40 17 45 - 70 150 4 10
61830060 TEC 102/60 102 60 26 68 - 90 140 4 10
61830070 TEC 148/57 148 57 27 80 - 133 105 3.3 10
Available from stock
Available soon
Not available

Benefits

  • Secure sealing through thermoplastic adhesive coating on the inside
  • Good resistance to chemicals and solvents
  • Ensures high tensile strength and mechanical protection

Application range

  • For sealing cable ends against the seepage of moisture and contaminants

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000218
  • ETIM 5.0 Class-Description: Heat-shrink end cap

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000218
  • ETIM 6.0 Class-Description: Heat-shrink end cap

General

  • UV-resistant
  • Double-walled

Colour delivered

  • Black

Material

  • Cross-linked modified polyolefin, with thermoplastic adhesive coating inside
  • Halogen-free and silicone-free

Temperature range

  • -55°C to +100 °C
  • Shrink temperature: 135°C

  • 1. after shrinking +/- 10%; 2. after shrinking +/- 20%
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.