e-Shop

HOTY heat-shrink tube

HOTY heat-shrink tube- tubing made of PVC with good price performance for protecting and insulating cables, flame retardant, black design is UV-resistant, shrinking ratio: 2:1.

Thin walled

Suitable for outdoor use Flame-retardant UV-resistant

Article number Article description Internal Ø before contraction (mm) Shrinkage range (mm) Panel thickness, shrunk +- 0.1 mm PU (m) Base Unit Price (base price)
61716700
HOTY 1 2.5 2.5 - 1.2 0.45 100
61716720
HOTY 2 4 4 - 2 0.5 100
61716740
HOTY 3 6 6 - 3 0.5 100
61716760
HOTY 4 7 7 - 4 0.5 100
61716780
HOTY 6 11 11 - 6 0.6 100
61716800
HOTY 8 14 14 - 8 0.6 100
61716820
HOTY 10 17 17 - 10 0.8 100
61716840
HOTY 13 20 20 - 13 1.0 100
61716860
HOTY 16 25 25 - 16 1.0 50
61716880
HOTY 20 31 31 - 20 1.0 50
Available from stock
Available soon
Not available

Benefits

  • Well-priced
  • Good weather and UV-resistance
  • Flame-retardant
  • Safe transport is secured via light pressure

Application range

  • Insulation, protection and cable bundling

Norm references / Approvals

  • Flame-retardant according to UL94 VO

Note

  • Storage temperature: max. +18°C

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000217
  • ETIM 5.0 Class-Description: Heat-shrink tubing

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000217
  • ETIM 6.0 Class-Description: Shrink tubing

Note

  • Thin walled
  • Dielectric strength: 20 kV/mm

Info

  • Shrinking ratio: 2:1

Colour delivered

  • Black (UV-resistant)

Material

  • PVC

Temperature range

  • -20°C to +90°C
  • Shrinking temperature: +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.