Tube cable lugs Ni
Tube cable lug made of nickel, heat-resistant up to +650°C, for use with ÖLFLEX® HEAT single cores, available in different dimensions.
Available from stock
In stock in Germany
Not available
Benefits
- Whithstands temperatures up to +650°C.
- Compatible with equally heat-resistant ÖLFLEX® HEAT single cores with nickel conductors.
- The lowest contact resistances are achieved when contacting with pure nickel conductors.
- Suitable for use with KLAUKE crimping tools.
- The flat mounting surface and precise processing simplify the crimping process.
Application range
- For creating a safe crimp connection with multi-wire and fine-wire round cables in classes 2 and 5 in accordance with DIN EN 60228.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001051
- ETIM 5.0 Class-Description: Tube cable lug for copper conductors
Material
- Nickel alloy
Temperature range
- Temperature (max.): +650°C
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.