Tube cable lugs KRFS
Tube cable lugs KRFS, also for fine wire copper conductors, class 2, 5 and 6, easy to mount through cable glands
Available from stock
Available soon
Not available
Benefits
- Can be installed through cable glands, allowing pre-assembly
- High-quality electrolytic copper ensures a good crimping quality
- With inspection hole
- Same or smaller flange width as pipe diameter
Application range
- Tubular cable lugs with particularly narrow flange suitable for stranded, flexible and very flexible CU conductors 50 - 240 mm² (class 2, 5 & 6)
- Adapted for narrow spaces
Norm references / Approvals
- UL file number: E205350 (see table)
- In combination with recommended crimp tool fulfill requirments of EN-IEC 61238:1, BS 4579:1 and VDE 0220:1
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001051
- ETIM 5.0 Class-Description: Tube cable lug for copper conductors
-
Material
- Tinned electrolyte copper
-
Temperature range
- Temperature range up to +90°C
- Working temperature: 110°C, max. +140°C
-
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.