- Lapp Limited
- Products
- Online catalogue
- Tools and cable accessories
- Connection and crimping
- Tube cable lugs
Tube cable lugs
Tube cable lugs for class 2 and 5, up to 400 mm2
Top seller of category


TUBE CABLE LUGS KRFS 70/6
TUBE CABLE LUGS KRFS 70/6
61803473
Tube cable lugs KRFS, also for fine wire copper conductors, class 2, 5 and 6, easy to mount through cable glands

CRIMPING PLIERS PEW 8.286
CRIMPING PLIERS PEW 8.286
61813737
PEW 8.186 Crimping tool/pliers for pressing insulated conductor end sleeves with a hexagonal crimping, made in Germany, quick and reliable

CRIMPING PLIERS PEW 8.185
CRIMPING PLIERS PEW 8.185
61813736
PEW 8.185 Crimping tool/pliers for pressing insulated conductor end sleeves with a square crimping, made in Germany, quick and reliable

SHIELD-KON GSC 5405 RD OUTER SLEEVES
SHIELD-KON GSC 5405 RD OUTER SLEEVES
61750030
SHIELD-KON® two-part screen connector for connecting screened cables, inner sleeve GSB, outer sleeve GSC, reliable connection

SHIELD-KON RSK 5301 YE
SHIELD-KON RSK 5301 YE
61721360
RSK one-piece screen connector of the SHIELD-KON System for connecting screened cables quickly

CRIMPING PLIERS DKB 0360
CRIMPING PLIERS DKB 0360
61790920
DKB 0325/DKB 0360: Crimping pliers for pressing non-insulated cable lugs from 0,35-6,0 mm2, Crimping profile: mandrel pressing, ergonomic design

KRB 0560 W. LOCATOR
KRB 0560 W. LOCATOR
61791100
KRB 0560: Crimping pliers for pressing for non-insulated blade connectors/panel connectors 4,8 and 6,3 from 0,5-6mm2, Crimping profile: roller pressing, ergonomic design

SPARE SPRING CSA/KSA 0760
SPARE SPRING CSA/KSA 0760
61751950
CSA/KSA 0760: Crimping pliers for pressing insulated connectors as insulated cable lugs and blade/panel connectors from 0,5-6mm2, Crimping profile: oval, ergonomic design

FORK CABLE LUGS L-RC 4F
FORK CABLE LUGS L-RC 4F
63105210
Insulated cable lugs Easy-Entry (ring cable lugs, (narrow) fork cable lugs, flange fork cable lugs, pin cable lugs, circular connector, connector sleeve butt connector, end joint)

CRIMPING PLIERS KEB 3550
CRIMPING PLIERS KEB 3550
61791095
KEB 3550 Crimping pliers for pressing uninsulated and insulated conductor end sleeves up to 50 mm2

END SLEEVES AHK 2.5/8 BU
END SLEEVES AHK 2.5/8 BU
61746502
Insulated conductor end sleeves for short circuit cables up to 3 kV, For cables with thick insulation

END SLEEVES AHI DIN N 6/12 YE
END SLEEVES AHI DIN N 6/12 YE
61801810
Conductor end sleeves with insulation for cabinet builders , according to DIN or German colour code, halogen-free

BLADE RECEPTACLES BA 488 F
BLADE RECEPTACLES BA 488 F
63501090
Non-insulated panel connectors made of brass (male, female, type T)

BLADE TERMINALS BM 638 M
BLADE TERMINALS BM 638 M
63501020
Non-insulated Panel connectors/blade connectors with latch, male and female, made of brass

MULTIPLE TABS L-RA 63 T
MULTIPLE TABS L-RA 63 T
63102010
Insulated panel connectors (type M, T and V), UL approved, with easy entry funnel shape

CRIMPING INSERT B 22 SYSTEM 1300
CRIMPING INSERT B 22 SYSTEM 1300
61796030
Pressing dies for hydraulic pressing pliers V 1311 and battery pressing plier PVX 1300

DECIBAND AHIB 2.5 BU
DECIBAND AHIB 2.5 BU
61794810
insulated conductor end sleeves with mini-crimp seal, small packaging unit