Tube cable lugs KR/ KRT/ KRF
Available from stock
Available soon
Not available
Benefits
- With inspection hole (starting from 4 mm2)
- High-quality electrolytic copper ensures a good crimping quality
Application range
- KR: For fine and multi-wire copper conductors (class 2 an 5) with a cross-sectional range of 0.75 -10.00 mm²
- KRT: For multi-wire copper conductors (class 2)with a cross-sectional range of 10 - 1000 mm²
- KRF: For fine wire copper conductors (class 2, 5 and 6) with a cross-sectional range of 16 - 800 mm²
- Mainly for connection to rails and to copper connectors
- Max. 48 kV
Norm references / Approvals
- UL file number: E205350 (see table)
- In combination with recommended crimp tool fulfill requirments of EN-IEC 61238:1, BS 4579:1 and VDE 0220:1
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001051
- ETIM 5.0 Class-Description: Tube cable lug for copper conductors
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001051
- ETIM 6.0 Class-Description: Tube cable lug for copper conductors
-
Material
- Tinned electrolyte copper (Cu/Sn4 , tin surface of 4µ)
-
Temperature range
- Temperature range up to +90°C
- Working temperature: 110°C, max. +140°C
-
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.