e-Shop

Panel connectors with latch

Non-insulated Panel connectors/blade connectors with latch, male and female, made of brass

Article number Article designation For mm² UL certification Blade connection I L Suitable crimp insert Pieces / PU Base Unit Price (base price)
Blade connector with locking notch (type M)
63501020
BM 638 M 1 - 2.5 no 6.3 x 0.8 16 28 PEW 12.050 100
63501022 BM-C 638 M 4 - 6 no 6.3 x 0.8 16 28 PEW 12.751 100
Blade receptacle with locking notch (type F)
63501010
B 638 F 1.5 - 2.5 no 6.3 x 0.8 7.5 19 PEW 12.465 100
63501012 B-C 638 F 4 - 6 no 6.3 x 0.8 7.5 19 PEW 12.751 100
Available from stock
Available soon
Not available

Benefits

  • For electrical connection of different components

Note

  • The choice of the correct tool is depending on the cross-section of the conductor and on the blade connection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000516
  • ETIM 5.0 Class-Description: Round plug/flat receptacle

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000516
  • ETIM 6.0 Class-Description: Round or flat plug/receptacle

Material

  • BM 638 M + B 638 F: brass blank
    BM-C 638 M + B-C 638 F: brass tinned

Temperature range

  • Type M: max. +90 °C
  • Type F: max. +110 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.