e-Shop

Panel connector sockets Type M / Type F

Panel connector sockets Type M/Type F, in combination with blade connectors

Article number Article designation UL certification Number of pins Width W (mm) Height (mm) Depth (mm) Pieces / PU Base Unit Price (base price)
Blade connector strips (type M)
63300100
408-2 M no 2 15.3 13.2 32.2 100
63300110
408-4 M no 4 27.5 16.8 32.6 100
63300120
408-6 M no 6 31.2 18.8 32.9 100
63300130
408-8 M no 8 40.4 18.8 33.1 100
Panel connector-sockets (type F)
63300140
408-2 F no 2 12.6 10 23.2 100
63300150
408-4 F no 4 24.5 14.1 24 100
63300160
408-6 F no 6 28.2 14.9 24.3 100
63300170
408-8 F no 8 37.4 15.4 24.4 100
Available from stock
Available soon
Not available

Benefits

  • Quick and easy separation of connection
  • Together with blade connectors, these blade connector strips enable secure and easy assembly
  • New connections can be made easily without any confusion

Application range

  • Replace terminal blocks or connectors in some occassions

Note

  • Only holding function

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000516
  • ETIM 5.0 Class-Description: Round plug/flat receptacle

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000516
  • ETIM 6.0 Class-Description: Round or flat plug/receptacle

Material

  • Polyamide

Temperature range

  • max. +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.