e-Shop

Panel connectors non-insulated

Non-insulated panel connectors made of brass (male, female, type T)

Article number Article designation For mm² UL certification Blade connection I L Suitable crimp insert Pieces / PU Base Unit Price (base price)
Blade receptacle according to DIN 46247
63501060 L-BA 285 F 0.5 - 1 no 2.8 x 0.5 6 14 PEW 12.045 100
63501070 L-BA 288 F 0.5 - 1 no 2.8 x 0.8 5 12.7 PEW 12.045 100
63501080 L-BA 485 F 0.75 - 1.5 no 4.8 x 0.5 6.4 16 PEW 12.838 100
63501090 L-BA 488 F 0.75 - 1.5 no 4.8 x 0.8 6.4 16 PEW 12.838 100
63501120 L-BA 638 F 0.75 - 1.5 no 6.3 x 0.8 7.6 19 PEW 12.050 100
63501130 L-BB 638 F 1.5 - 2.5 no 6.3 x 0.8 7.6 19 PEW 12.050 100
63501140 L-BC 638 F 4 - 6 no 6.3 x 0.8 7.6 19 PEW 12.050 100
Blade receptacle with branching
63501150 L-BA 638 T 0.5 - 1.5 no 6.3 x 0.8 8 20 PEW 12.050 100
Panel connectors (Plugs)
63501071 L-BA 288 M 0.5 - 1 no 2.8 x 0.8 5.5 13 PEW 12.045 100
63501520 L-BA 638 M 0.5 - 1 no 6.3 x 0.8 8 19 PEW 12.050 100
63501530 L-BB 638 M 1.5 - 2.5 no 6.3 x 0.8 8 19 PEW 12.050 100
Available from stock
Available soon
Not available

Benefits

  • For electrical connection of different components
  • Maximum corrosion protection due to electrolytically tinned brass

Note

  • The choice of the correct tool is depending on the cross-section of the conductor and on the blade connection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000516
  • ETIM 5.0 Class-Description: Round plug/flat receptacle

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000516
  • ETIM 6.0 Class-Description: Round or flat plug/receptacle

Material

  • Brass tin-plated

Temperature range

  • Temperature range up to +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.