e-Shop

SILVYN® HCC

SILVYN® HCC is a unique protection conduit with metric dimensions

Good chemical resistance Halogen-free Low weight UV-resistant

Article number Nominal size ID x OD mm Bending radius (mm) Suitable for SILVYN® FPAG-M / FLEXILOK-M Suitable for SILVYN® HG-M PU ring (m) Base Unit Price (base price)
SILVYN® HCC
61793970
13 9.8 x 13.0 25 16 + 20 - 50
61793980
16 11.8 x 16.0 30 16 + 20 - 50
61793990
20 14.8 x 20.0 40 20 - 50
61794000
25 19.1 x 25.0 50 25 - 50
61794010
32 24.3 x 32 65 32 - 25
61794020
40 30.2 x 40 85 - 40 25
61794030
50 40.1 x 50 110 - 50 25
61794035
63 52.5 x 63 130 - 63 25
Available from stock
Available soon
Not available

Benefits

  • Dimensionally stable
  • Flexible
  • Lightweight
  • Crush-resistant

Application range

  • Mechanical engineering
  • Apparatus construction
  • Building Automation
  • Moving applications
  • Outdoors

Product features

  • Conduit with full metric design
  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Product Make-up

  • Fine-profile corrugated polyamide 6 conduit

Note

  • UV-resistant and weather-resistant

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001175
  • ETIM 5.0 Class-Description: Corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001175
  • ETIM 6.0 Class-Description: Corrugated plastic hose

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • PA6
    Halogen-free

Temperature range

  • -25°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.