e-Shop

SILVYN® HG-M

SILVYN® HG-M - conduit fitting for SILVYN® HCC

UV-resistant

Article number Article designation Overall length mm Thread length mm Suitable for SILVYN® HCC Pieces / PU Base Unit Price (base price)
55501650
40 x 1,5 53 15 40 20
55501660
50 x 1,5 57.4 15 50 16
55501670
63 x 1,5 74 20 63 8
Available from stock
Available soon
Not available

Benefits

  • Easy to disassemble
  • High-tensile
  • Sealing

Application range

  • In combination with protective conduit
  • SILVYN® HCC

Product Make-up

  • Metric connection thread
  • Body with sealing and clamping ring
  • Cap nut

Note

  • UV-resistant and weather-resistant

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • PA6

Protection rating

  • IP 65

Temperature range

  • -25°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.