e-Shop

SILVYN® LCS-M

SILVYN® LCS-M is a swivelling nickel-plated brass conduit fitting that offers IP65 protection due to its integrated pressure seal

Corrosion-resistant Maximum vibration protection Oil-resistant Robust

CE

Article number Metric size SW 1/2 mm Overall length mm Thread length mm Suitable for SILVYN® LCC-2/LCCH-2 Pieces / PU Base Unit Price (base price)
SILVYN® LCS-M
55503470
16 x 1.5/1 20 / 22 39 10 12 10
55503471
16 x 1.5/2 24 / 26 40.9 10 16 10
55503472
20 x 1.5/1 24 / 26 41 10 16 10
55503473
20 x 1.5/2 26 / 29 41.8 10 20 10
55503474
25 x 1.5 33 / 35 50.7 12 25 10
55503475
32 x 1.5 40 / 42 56.9 13 32 2
Available from stock
Available soon
Not available

Benefits

  • High tensile strength
  • Vibration protection
  • Enhanced sealing

Application range

  • In combination with protective conduit:
  • SILVYN® LCC-2 / LCCH-2
  • Applications with high mechanical stress
  • Used in areas where liquids are present

Product Make-up

  • Metric connection thread
  • Hexagonal collar with torsion element
  • Threaded sleeve
  • Cap nut

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Body: nickel-plated brass
    Seal: PA compression seal

Protection rating

  • IP 65

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.