e-Shop

SILVYN® LCC-E

SILVYN® LCC-E - nickel-plated brass insert

Ensuring cables do not get damaged

Reliability Temperature-resistant

CE

Article number Nominal size Suitable for SILVYN® LCC-2 / LCCH-2 Pieces / PU Base Unit Price (base price)
SILVYN® LCC-E
61805600
10 10 10
61805610
12 12 10
61805620
16 16 10
61805630
20 20 10
61805640
25 25 10
61805650
32 32 10
61805660
40 40 10
61805670
50 50 4
61805680
63 63 1
61805690
75 75 1
Available from stock
Available soon
Not available

Benefits

  • Cable damage can be prevented

Application range

  • Conduit end cover
  • If no conduit fitting is used

Product features

  • All-round collar completely covers the protective conduit end

Product Make-up

  • Threaded sleeve

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000519
  • ETIM 5.0 Class-Description: Terminal sleeve for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000519
  • ETIM 6.0 Class-Description: Terminal sleeve for protective hose

Material

  • Nickel-plated brass

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.