e-Shop

SILVYN® LCC-C

SILVYN® LCC coupler - nickel-plated brass conduit coupler

Connection of two conduits

Assembly time Space requirement Robust Reliability

CE

Article number Nominal size Suitable for SILVYN® LCC-2/LCCH-2 Pieces / PU Base Unit Price (base price)
55503476
16 16 2
55503477
20 20 2
55503478
25 25 2
55503479
32 32 2
Available from stock
Available soon
Not available

Benefits

  • Optional extension of SILVYN® LCC-2 / LCCH-2
  • Fast assembly
  • High tensile strength

Application range

  • In combination with protective conduit:
  • SILVYN® LCC-2 / LCCH-2
  • Conduit coupler for extension

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Certifications

  • IEC EN 61386-23

Material

  • Nickel-plated brass

Protection rating

  • IP 65

Temperature range

  • -50°C to +135°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.