- Lapp Limited
- Products
- Online catalogue
- Protective cable conduit systems and cable carrier systems
- Liquid-tight conduits (metal + jacket)
- Metal conduit with thin-walled jacket
Metal conduit with thin-walled jacket
Top seller of category


SILVYN LCG-M 40X1.5
SILVYN LCG-M 40X1.5
55503227
SILVYN® LCG-M is a nickel-plated brass conduit fitting that offers IP65 protection due to its integrated pressure seal

SILVYN LCW-M 20X1.5/2
SILVYN LCW-M 20X1.5/2
55503231
SILVYN® LCW-M is an angled nickel-plated brass conduit fitting that offers IP65 protection due to its integrated pressure seal

SILVYN LGF-2-M 12X1.5
SILVYN LGF-2-M 12X1.5
55501981
SILVYN® LGF-2-M is a nickel-plated brass conduit fitting for usage in fixed installations

SILVYN LGS-2-M 12X1.5
SILVYN LGS-2-M 12X1.5
55501982
SILVYN® LGS-2-M is a swivelling nickel-plated brass conduit fitting for installation with torsional movements

SILVYN LCCH-2 16/13X17 BK 25M
SILVYN LCCH-2 16/13X17 BK 25M
61804794
SILVYN® LCCH-2 is a metal conduit with one-hook profile, offers good flexibility and a liquidtight halogen-free PVC jacket

SILVYN LCC-2 10/6.8X10 BK 30M
SILVYN LCC-2 10/6.8X10 BK 30M
61804702
SILVYN® LCC-2 is a metal conduit with one-hook profile, offers good flexibility and a liquidtight PVC jacket

SILVYN LGS-2 PG 7
SILVYN LGS-2 PG 7
55502710
SILVYN® LGS-2 is a swivelling nickel-plated brass conduit fitting for installation with torsional movements

SILVYN LCS M20X1.5/1 NPB
SILVYN LCS M20X1.5/1 NPB
55503472
SILVYN® LCS-M is a swivelling nickel-plated brass conduit fitting that offers IP65 protection due to its integrated pressure seal

SILVYN COMPACT 45° M25X1.5 NPB
SILVYN COMPACT 45° M25X1.5 NPB
61803853
SILVYN® COMPACT M is a nickel-plated brass conduit fitting with polished surface that offers IP67 protection

SILVYN COMPACT 90° NPT 1" NPB
SILVYN COMPACT 90° NPT 1" NPB
61803842
SILVYN® COMPACT NPT - nickel-plated brass conduit fitting with polished surface that offers IP67 protection

SILVYN COMPACT PG 11 NPB
SILVYN COMPACT PG 11 NPB
61803816
SILVYN® COMPACT PG - nickel-plated brass conduit fitting with polished surface that offers IP67 protection

SILVYN HCX 1/2'' 16.0X21.1BK 30M
SILVYN HCX 1/2'' 16.0X21.1BK 30M
61744229
SILVYN® HCX is liquidtight, temperature resistant conduit with interlocked profile and a thermoplastic jacket

SILVYN HFX 3/8'' 12.6X17.8 BK 30M
SILVYN HFX 3/8'' 12.6X17.8 BK 30M
64400210
SILVYN® HFX is a liquidtight, chemical resistant conduit with interlocked profile and a PUR jacket

SILVYN LTPG-M 12X1.5 NPB
SILVYN LTPG-M 12X1.5 NPB
55510200
SILVYN® LTPG-M is a nickel-plated brass conduit fitting that offers an protection degree up to IP66/67/68/69
- SILVYN® LCC-2
- SILVYN® LCCH-2
- SILVYN® LGF-2-M
- SILVYN® LGS-2-M
- SILVYN® LGS-2
- SILVYN® LCG-M
- SILVYN® LCW-M
- SILVYN® LCS-M
- SILVYN® LCC-C
- SILVYN® LCC-E