HITRONIC® HUW Armoured Universal Cable
Universal cable with central loose tube, corrugated steel tape and non-metallic strain relief for applications with extended mechanical stress
HITRONIC® HUW armoured Universal cabel, stranded loose tubes, corrugated steel tape, LSZH outer sheath; J/A-DQ(ZN)(SR)H
- CPR: Article number choice under www.lappkabel.com/cpr
- For indoor and outdoor use
- cable with corrugated steel tape (CST) for increased mechanical stress
Available from stock
In stock in Germany
Not available
Benefits
- Armouring provides excellent protection
against high mechanical stress and rodents - Flame retardance makes it suitable for indoor and outdoor installations
- Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
- Water-resistant
Application range
- For indoor and outdoor use
- Campus backbone
- Industrial environments
- Methods of Deployment: empty plastic pipes, ducts and trays
Product features
- Outer sheath flame-retardant and halogen-free
- Central loose tube with up to 24 fibres
- Colour-coded fibres
- Longitudinal watertight
- Excellent rodent protection
Product Make-up
- Gel-filled loose tube
- Water-blocking reinforced glass yarn strain relief
- Corrugated steel tape armour
- LSZH outer sheath
- Colour: green (based on RAL 6018)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000034
- ETIM 5.0 Class-Description: Fibre optic cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Dimensions
- Primary coated fibre: 250µm
- Cable: see table
Core identification code
- Fibre colour code see
data sheet
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- A/J-DQ(ZN)(SR)H
U-DQ(ZN)(SR)H
Optical values
- see data sheet
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible bending radius
- Static: ≥ 15 x outer diameter
- Dynamic: ≥ 20 x outer diameter
Permissible tensile force
- Fixed installation: 1500 N
- Short-term: 2000 N
Temperature range
- Fixed installation: -30°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- The cables can also be supplied as pre-terminated fibre optic trunks.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
- Available on request with Multimode OM4 fibres.