GOF SIMPLEX Pigtail
12x assorted colour coded pigtails with various types of connectors (LC, ST, LC) with Singlemode OS2 and Multimode OM1, OM2, OM3, OM4 fibres
12x assorted colour coded pigtails with various types of connectors (LC, ST, LC) with Singlemode OS2 and Multimode OM1, OM2, OM3, OM4 fibres
Pre-assembled simplex tight-buffered optical fibre with a durable ceramic ferrule connector
Available from stock
In stock in Germany
Not available
Benefits
- Ease of installation and assembly
- Create a direct plug connection for installation cables with splicing
- Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Application range
- For indoor use
- Connection to an end optical device
Product features
- High flexibility
- Cable termination with durable
ceramic ferrules - Set consisting of 12 colour-coded pigtails (red, green, blue, yellow, white, gray, brown, violet, turquoise, black, orange, pink)
Norm references / Approvals
- LC comply with IEC standard 61754-20
- SC comply with IEC standard 61754-4
- ST comply with IEC standard 61754-2
Product Make-up
- Tight buffered simplex fibres
- Connector: LC, SC or ST
- Colour-coded primary and secondary coatings
- Standard length: 2 m
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000748
- ETIM 5.0 Class-Description: Pigtail
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000748
- ETIM 6.0 Class-Description: Pigtail
Dimensions
- Primary coated fibre: 250µm
- tight-buffer (secondary coated fibre): 900µm
Fibre type
- GOF - Glass Optical Fibre
Standard designation
- J-VH 1G/E...
Optical fibre type
- Core material: glass
- Cladding material: glass
Permissible tensile force
- Fixed installation: 100 N
Temperature range
- Fixed installation: -20°C to +60°C
- Occasional flexing: -5°C to +50°C
- Other types of connectors (e.g. LC, MTRJ, E2000) are available upon request.Judy Lim:This will not apply to Hitronic anymore, as LC will become a standard product and MTRJ/E2000 will be removed.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.