HITRONIC® HRM-FD Cable

flexible deivisible breakout cable designed
for use in power chains

Splitable HITRONIC® HRM-FD Breakout cable for use in power chains; A/J-V(ZN)H(ZN)11Y flex

Highly flexible cable for power chain use

Supplementary automation components from Lapp Mechanical and plant engineering Halogen-free Mechanical resistance Low weight Optimum strain relief Power chain UV-resistant

EtherNetIP

Article number Article designation Fibre type Number of fibres Outer diameter [mm] Weight (kg/km) Base Unit Price (base price)
Multimode G 50 OM4
26300402
HITRONIC® HRM-FD800 2G 50/125 OM4 50/125 OM4 2 7.8 50
26300404
HITRONIC® HRM-FD1000 4G 50/125 OM4 50/125 OM4 4 7.8 50
26300408
HITRONIC® HRM-FD1400 8G 50/125 OM4 50/125 OM4 8 10.4 93
26300412
HITRONIC® HRM-FD1800 12G 50/125 OM4 50/125 OM4 12 13 98
Multimode G 50 OM3
26300302
HITRONIC® HRM-FD800 2G 50/125 OM3 50/125 OM3 2 7.8 50
26300304
HITRONIC® HRM-FD1000 4G 50/125 OM3 50/125 OM3 4 7.8 50
26300308
HITRONIC® HRM-FD1400 8G 50/125 OM3 50/125 OM3 8 10.4 93
26300312
HITRONIC® HRM-FD1800 12G 50/125 OM3 50/125 OM3 12 13 98
Multimode G 50 OM2
26300202
HITRONIC® HRM-FD800 2G 50/125 OM2 50/125 OM2 2 7.8 50
26300204
HITRONIC® HRM-FD1000 4G 50/125 OM2 50/125 OM2 4 7.8 50
26300208
HITRONIC® HRM-FD1400 8G 50/125 OM2 50/125 OM2 8 10.4 93
26300212
HITRONIC® HRM-FD1800 12G 50/125 OM2 50/125 OM2 12 13 98
Multimode G 62.5 OM1
26300102
HITRONIC® HRM-FD800 2G 62.5/125 OM1 62.5/125 OM1 2 7.8 50
26300104
HITRONIC® HRM-FD1000 4G 62.5/125 OM1 62.5/125 OM1 4 7.8 50
26300108
HITRONIC® HRM-FD1400 8G 62.5/125 OM1 62.5/125 OM1 8 10.4 93
26300112
HITRONIC® HRM-FD1800 12G 62.5/125 OM1 62.5/125 OM1 12 13 98
Single-mode E 9 OS2
26300902
HITRONIC® HRM-FD800 2E 9/125 OS2 9/125 OS2 2 7.8 50
26300904
HITRONIC® HRM-FD1000 4E 9/125 OS2 9/125 OS2 4 7.8 50
26300908
HITRONIC® HRM-FD1400 8E 9/125 OS2 9/125 OS2 8 10.4 93
26300912
HITRONIC® HRM-FD1800 12E 9/125 OS2 9/125 OS2 12 13 98
Available from stock
Available soon
Not available

Benefits

  • Designed for use in power chains
  • Suitable for field assembly
  • Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
  • Zero electromagnetic interference as the cable contains no metal (totally dielectric)

Application range

  • For highly flexible industrial
    applications
  • As a link between moving parts
  • In vertical installations
  • Industrial environments
  • For indoor and outdoor use

Product features

  • Based on military norm MIL-C-85045
  • For use in power chains and moving machinery parts in dry or damp rooms
  • Outer sheath flame-retardant and halogen-free
  • Mechanically robust

Product Make-up

  • 2.0 mm tight-buffered sub-cable with
    LSZH sheath
  • Aramid yarns as strain relief
  • Central element
  • PUR outer sheath
  • Colour: black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000034
  • ETIM 5.0 Class-Description: Fibre optic cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000034
  • ETIM 6.0 Class-Description: Fibre optic cable

Dimensions

  • sub-cable: 2.0mm
  • Cable: see table

Core identification code

  • Details see datasheet

Fibre type

  • GOF - Glass Optical Fibre

Standard designation

  • A/J-V(ZN)H(ZN)11Y

Optical values

  • see data sheet

Optical fibre type

  • Core material: glass
  • Cladding material: glass

Permissible bending radius

  • Static: ≥ 15 x outer diameter
  • Dynamic: ≥ 20 x outer diameter

Temperature range

  • Fixed installation: -40°C to +70°C
  • Flexible use: -20°C to +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • The cables can also be supplied as pre-terminated fibre optic trunks.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.