e-Shop

JE-LiYCY...BD

Screened data transmission cable for industrial electronics

JE-LiYCY...BD - installation cable for industrial electronics, VDE 0815, 7-wire conductor, bundle laying, screened, PVC

In accordance with DIN VDE 0815

Interference signals

CE Fire

Article number Number of pairs and conductor cross section (mm²) Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
JE-LiYCY...BD
0034200
2 x 2 x 0.5 6.6 51 70
0034201
4 x 2 x 0.5 8.5 87 155
0034202
8 x 2 x 0.5 11.7 144 260
0034208
12 x 2 x 0.5 12.8 195 340
0034203
16 x 2 x 0.5 13.9 249 430
0034210
20 x 2 x 0.5 15.1 298 495
0034204
24 x 2 x 0.5 16.4 348 605
0034212
32 x 2 x 0.5 21 441 738
Available from stock
Available soon
Not available

Benefits

  • Overall braid minimises electrical
    interference
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • Connection cable for use in electronics and in measurement, control and signal applications
  • This cable is also used as a pulse and data transmission cable
  • JE-LiYCY...BD has also proved to be an efficient connection cable for telephone systems, e.g. paging and intercom systems.
  • For fixed installation on and under plaster, in dry and damp rooms

Product features

  • The 2-pair version (2 x 2 x 0.5) is twisted into a star quad
  • Flame-retardant according IEC 60332-1-2
  • JE-LiYCY...BD EB:
    For intrinsically safe circuits (type of protection i - intrinsic safety) according to IEC 60079-14:2013 / EN 60079-14:2014 / VDE 0165-1:2014, section 16.2.2

Norm references / Approvals

  • In accordance with DIN VDE 0815type JE-LiYCY...BD

Product Make-up

  • 7-wire bare stranded copper conductor
  • Core insulation made of PVC
  • 2 cores twisted into a pair, and 4 pairs into units/ bundles (for 2 x 2 x 0.5 as star quad cable)
  • Bundles twisted in layers,
    foil wrapping,
    screening braid made of tinned copper wires
  • Outer sheath made of PVC
    Outer sheath colour: grey (similar to pebble grey/ RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000829
  • ETIM 5.0 Class-Description: Signal-/telecommunications cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000829
  • ETIM 6.0 Class-Description: Signal-/telecommunications cable

Core identification code

  • according to VDE 0815,
    refer to Appendix T10

Mutual capacitance

  • max. 100 nF/km

Coupling

  • approx. 200 pF/100 m

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Multi-wire, 7 x 0.3mm

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 5 x outer diameter

Test voltage

  • Core/core: 500 V
  • Core/screen: 2000 V

Loop resistance

  • max. 78.4 ohm/km

Temperature range

  • Occasional flexing: -5°C to +50°C
  • Fixed installation: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.