e-Shop

JE-Y(ST)Y...BD

Static screened installation cable for industrial electronics

JE-Y(ST)Y...BD installation cable for industrial electronics, VDE 0815, PVC, solid conductor, pairs, bundle laying, screened/ static foil, stationary use

In accordance with DIN VDE 0815

Interference signals

CE Fire

Article number Number of cores and cable diameter (mm) Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
JE-Y(ST)Y...BD
0034190
2 x 2 x 0.8 6 25 60
0034191
4 x 2 x 0.8 8.5 45 96
0034192
8 x 2 x 0.8 11 85 158
0034193
12 x 2 x 0.8 13 126 225
0034194
16 x 2 x 0.8 14.5 166 290
0034195
20 x 2 x 0.8 16 206 350
0034197
40 x 2 x 0.8 22 407 660
Available from stock
Available soon
Not available

Benefits

  • Perfect for cost-effective installation, e.g. connections with insulation displacement technology (IDC).
  • Aluminium-laminated plastic foil static screen with tin-plated drain wire minimises the interference of high frequency, electromagnetic fields
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • Connection cable for fixed installation in industrial control systems, as required in measurement, control, signalling and data applications
  • Industrial electronics
  • For fixed installation on and under plaster, in dry and damp rooms

Product features

  • The 2-pair version (2x2x0.8) is twisted into a star quad
  • Flame-retardant according IEC 60332-1-2
  • JE-Y(ST)Y...BD EB:
    For intrinsically safe circuits (type of protection i - intrinsic safety) according to IEC 60079-14:2013 / EN 60079-14:2014 / VDE 0165-1:2014, section 16.2.2

Norm references / Approvals

  • In accordance with DIN VDE 0815type JE-Y(ST)Y...BD

Product Make-up

  • Solid bare copper conductor
  • Core insulation made of PVC
  • 2 cores twisted into a pair, and 4 pairs into units
  • Foil wrapping,
    static screening made of aluminium-laminated plastic film with copper drain wire
  • Outer sheath made of PVC
    Outer sheath colour: grey (similar to pebble grey/ RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000829
  • ETIM 5.0 Class-Description: Signal-/telecommunications cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000829
  • ETIM 6.0 Class-Description: Signal-/telecommunications cable

Core identification code

  • according to VDE 0815,
    refer to Appendix T10

Mutual capacitance

  • max. 100 nF/km

Coupling

  • approx. 200 pF/100 m

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Single-wire (solid conductor)
  • 0.8 mm: 0.50 mm²

Minimum bending radius

  • Fixed installation: 6 x outer diameter

Test voltage

  • Core/core: 500 V
  • Core/screen: 2000 V

Loop resistance

  • max. 73.2 Ohm/km

Temperature range

  • Occasional flexing: -5°C to +50°C
  • Fixed installation: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 100/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.