e-Shop

UNITRONIC® LiHCH

Screened halogen-free data transmission cable with colour code acc. to DIN 47100

UNITRONIC® LiHCH: Low-frequency halogen-free data cable flexible (0.34 mm² multi-wire Maxi TERMI-POINT®) DIN 47100, low capacitance, low smoke density, screened

  • For use within public buildings and industrial plants
  • Further dimensions/colours on request
  • CPR: Article number choice under www.lappkabel.com/cpr

Halogen-free Interference signals

CE Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
UNITRONIC® LiHCH
0037302
2 x 0.14 4.1 12 22
0037304
4 x 0.14 4.5 15.9 29
0037308
8 x 0.14 6 26 41
0037312
12 x 0.14 6.5 30.4 78
0037325
25 x 0.14 8.7 63 149
0037402
2 x 0.25 4.7 15 25
0037403
3 x 0.25 4.9 18 30
0037404
4 x 0.25 5.2 22 35
0037406
6 x 0.25 6.2 30 49
0037407
7 x 0.25 6.2 32 52
0037408
8 x 0.25 7.3 35 58
0037410
10 x 0.25 7.7 42 81
0037425
25 x 0.25 10.9 114 172
0037502
2 x 0.34 5.1 17 30
0037503
3 x 0.34 5.3 21 35
0037504
4 x 0.34 5.9 25 42
0037507
7 x 0.34 7 42 73
0037508
8 x 0.34 8 45 84
0037510
10 x 0.34 8.5 63 101
0037516
16 x 0.34 9.6 94 160
0037525
25 x 0.34 12.1 144 259
0037602
2 x 0.5 5.8 29 38
0037603
3 x 0.5 6.1 35 47
0037604
4 x 0.5 6.5 45 67
0037605
5 x 0.5 7.2 50 76
0037606
6 x 0.5 7.8 59 84
0037607
7 x 0.5 7.8 68 91
0037608
8 x 0.5 8.9 75 135
0037610
10 x 0.5 9.5 93 160
0037612
12 x 0.5 9.8 99 177
0037618
18 x 0.5 11.7 134 239
0037702
2 x 0.75 6.2 35 45
0037703
3 x 0.75 6.5 46 69
0037704
4 x 0.75 7.2 56 80
0037802
2 x 1.0 6.5 43 72
0037803
3 x 1.0 7 56 90
0037804
4 x 1.0 7.5 68 109
0037807
7 x 1.0 8.8 118 171
0037902
2 x 1.5 7.3 58 90
0037903
3 x 1.5 7.7 74 115
Available from stock
Available soon
Not available

Benefits

  • Halogen-free: to protect human life and valuable assets in the event of a fire, through low smoke density and low amount of corrosive gases
  • Low capacitance due to polyolefin-based insulation
  • Overall braid minimises electrical
    interference

Application range

  • Suitable for areas with a high density of people as well as high-value property that must be protected in the event of a fire
  • For use within public buildings, transport systems and industrial plants
  • For data processing, measurement and control engineering, safety related systems and as electronics cable
  • For use in computer systems, instrumentation systems, office equipment, balances -
    wherever screened, halogen-free, small-diameter cables are needed.

Product features

  • Flame-retardant according IEC 60332-1-2
  • Low smoke zero halogen (LSZH)
  • Halogen-free as per IEC 60754-1, Low corrosivity/ acidity of combustion gases per IEC 60754-2, Low toxicity of comb. gases per EN 50305
  • Low smoke density according to IEC 61034-2

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of special halogen-free compound
  • Tinned-copper braiding
  • Outer sheath made of special halogen-free compound
    Outer sheath colour: pebble grey (RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Mutual capacitance

  • C/C approx. 80 nF/km
  • C/S approx. 120 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 6 x outer diameter

Test voltage

  • 1200 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -30°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • TERMI-POINT® is a registered trademark of AMP
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.