UNITRONIC® ROBUST C
Halogen-free data transmission cable with colour code acc. to DIN 47100 - resistant to a wide range of chemical media
UNITRONIC® ROBUST C: Screened low-frequency data cable, Biopetroleum/ cleaner/ hot water/ hydraulic fluid resistance, -40/+90°C Outdoor Food Beverage Composting
- Excellent weather resistance
- Good chemical resistance please see Appendix T1
Benefits
- Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
- Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
- Good resistance to ammonia compounds and bio-gases
- Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
- Well-suited to steam cleaning
Application range
- Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
- Food and beverage industry, especially for production and processing equipment of milk and meat products
- For data processing, measurement and control engineering, safety related systems and as electronics cable
- For indoor and outdoor use
Product features
- Good chemical resistance to ester-based hydraulic fluids
- Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
- Halogen-free as per IEC 60754-1, Low corrosivity/ acidity of combustion gases per IEC 60754-2, Low toxicity of comb. gases per EN 50305
- Low smoke density according to IEC 61034-2
Norm references / Approvals
- Based on VDE 0812
- Certified resistance to disinfection and cleaning solutions used in food and beverage industry
Product Make-up
- Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
- Core insulation made of special halogen-free compound
- Tinned-copper braiding
- Outer sheath made of special TPE
- Outer sheath colour: Black
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
-
Core identification code
- DIN 47100 without colour repetition, refer to Appendix T9
-
Mutual capacitance
- C/C approx. 60 nF/km
- C/S approx. 100 nF/km
-
Specific insulation resistance
- > 20 GOhm x cm
-
Inductivity
- approx. 0.65 mH/km
-
Conductor stranding
- Stranded, fine-wire
0.34 mm²: 7-wire -
Torsion movement in WTG
- TW-0 & TW-2, refer to Appendix T0
-
Minimum bending radius
- Occasional flexing: 10 x outer diameter
- Fixed installation: 4 x outer diameter
-
Test voltage
- At 0.14 mm²: 1200 V
-
Temperature range
- Occasional flexing: -40°C to +90°C
- Fixed installation: -50°C to +90°C
-
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.