e-Shop

Coaxial cabels RGB

For PCs and CAD workstations, process visualisation. Fixed installation or continuous flexing application. Temperature range from -10°C to +80°C

Connecting Cable for Colour Monitors

Fire

Article number Article designation Outer diameter mm Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
Fixed Installation
0034245
RGB CY 3 x Kx 0,4/1,8 + 3 x 0,25 8 51 97
0034246
RGB DY 5 x Kx 0,4/1,8 9.7 60 132
Flexible and highly flexible applications
0034247
RGB-FD 3 x Kx 0,6L/2,4 10.8 29 100
Available from stock
Available soon
Not available

Benefits

  • Low attenuation ensures a longer transmission distance
  • Transmission of the red (R), green (G) and blue (B) colour signals

Application range

  • Colour monitor cable for PCs and CAD workstations, process visualisation
  • For fixed installation in rooms (RGB CY..x Kx 0.4/1.8)
  • For highly flexible applications in power chains (energy supply chains) and continuously moving machine components (RGB-FD..x Kx 0.6L/2.4)

Product Make-up

  • Conductor: tinned-copper wire
  • Dielectric: cellular polyolefin
  • Outer conductor: copper braiding or tinned-copper wire wrapping
  • Red (R), green (G), blue (B) elements - for RGB 5 x Kx 0.4/1.8 red, green, blue, white, black
  • PVC outer sheath
    FD Version with PUR outer sheath

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000019
  • ETIM 5.0 Class-Description: Coaxial cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000019
  • ETIM 6.0 Class-Description: Coaxial cable

Mutual capacitance

  • 60 nF/km

Minimum bending radius

  • 15 x outer diameter

Characteristic impedance

  • 75 Ohm

Temperature range

  • -10 °C to +80 °C
  • Occasional flexing: -5°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.