e-Shop

SKINDICHT® SRE

SKINDICHT® SRE, PG cable gland with perfect seal with anti-kink protection, cable-protection strain relief & gentle cable clamping

Optimum strain relief Reliability Interference signals

CE

Article number Article designation / size Outer sheath Ø, min./max. (mm) Min./max. inner sheath Ø (mm) SW1/SW2 mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINDICHT® SRE
52010780
13,5/9/9/6 7.5 / 9 4.5 / 6 22.0 / 22.0 60.0 5.5 25
52010790
13,5/9/11/7 9 / 11 5.5 / 7 22.0 / 22.0 60.0 5.5 25
52010800
13,5/11/9/6 7.5 / 9 4.5 / 6 22.0 / 22.0 60.0 5.5 25
52010810
13,5/11/11/7 9 / 11 5.5 / 7 22.0 / 22.0 60.0 5.5 25
52005310
13,5/13,5/9/6 7.5 / 9 4.5 / 6 22.0 / 22.0 60.0 6.5 25
52005320
13,5/13,5/11/7 9 / 11 5.5 / 7 22.0 / 22.0 60.0 6.5 25
52010820
16/11/13/9 11 / 13 7 / 9 24.0 / 24.0 65.0 5.5 25
52010830
16/11/13/10 11 / 13 8 / 10 24.0 / 24.0 65.0 5.5 25
52010840
16/11/15/11 13 / 15 9 / 11 24.0 / 24.0 65.0 5.5 25
52010850
16/13,5/13/9 11 / 13 7 / 9 24.0 / 24.0 67.0 6 25
52010860
16/13,5/13/10 11 / 13 8 / 10 24.0 / 24.0 67.0 6 25
52010870
16/13,5/15/11 13 / 15 9 / 11 24.0 / 24.0 67.0 6 25
52005330
16/16/13/9 11 / 13 7 / 9 24.0 / 24.0 65.0 6.5 25
52005340
16/16/13/10 11 / 13 8 / 10 24.0 / 24.0 65.0 6.5 25
52005350
16/16/15/11 13.5 / 15 9 / 11 24.0 / 24.0 65.0 6.5 25
52010880
21/16/15/12 13.5 / 15 10 / 12 30.0 / 30.0 78.0 6.5 25
52010890
21/16/17/14 15 / 17 12 / 14 30.0 / 30.0 78.0 6.5 25
52010900
21/16/19/15 17 / 19 13 / 15 30.0 / 30.0 78.0 6.5 25
52010910
21/16/20/16 18 / 20 14 / 16 30.0 / 30.0 78.0 6.5 25
52005360
21/21/15/12 13 / 15 10 / 12 30.0 / 30.0 78.0 7 25
52005370
21/21/17/14 15 / 17 12 / 14 30.0 / 30.0 78.0 7 25
52005380
21/21/19/15 17 / 19 13 / 15 30.0 / 30.0 78.0 7 25
52005390
21/21/20/16 18 / 20 14 / 16 30.0 / 30.0 78.0 7 25
52005400
29/29/20/17 19 / 20 15 / 17 40.0 / 41.0 90.0 8 10
52005410
29/29/23/19 22 / 23 17 / 19 40.0 / 41.0 90.0 8 10
52005411
36/36/26/22 23.5 / 26 20 / 22 50.0 / 50.0 109.0 9 5
52005412
36/36/30/24 27 / 30 22 / 24 50.0 / 50.0 109.0 9 5
52003585
36/36/30/26 27 / 30 24 / 26 50.0 / 50.0 109.0 9 5
52005414
36/36/33/28 30 / 33 26 / 28 50.0 / 50.0 109.0 9 5
52023586
36/36/35/30 32 / 35 28 / 30 50.0 / 50.0 109.0 9 5
Available from stock
Available soon
Not available

Benefits

  • Perfect seal with anti-kink protection
  • Optimum, low-resistance 360° screen contact
  • Cable-protecting strain relief
  • Gentle cable clamping
  • High degree of protection

Application range

  • Earthing gland with additional anti-kink protection. For applications where electrical interference fields can occur.
  • Moving machine parts
  • Conveyor and transport systems
  • Production lines
  • Measurement and control technology

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM
  • EMC counter nut, SKINDICHT® SM nut should be used to ensure optimum contact with painted, anodised or powder-coated housings
  • Example order identification:
    SRE 13.5 / 9 / 9 / 6
    13.5 = PG thread compression screw
    9 = PG connection thread
    9 = Clear width of sealing cone
    6 = Clear width earthing sleeve

Classification

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with longer connection thread

Material

  • Body: nickel-plated brass
    Earthing sleeve: plain brass
    Anti-kink sleeve: CR/NBR
    O-ring: NBR

Protection rating

  • IP 65

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.