e-Shop

SKINDICHT® SNR

SKINDICHT® SNR, anti-kink sleeves for improved protection against kinking

Article number External/internal PG size Max. cable Ø (mm) Min. cable Ø (mm) Pieces / PU Base Unit Price (base price)
SKINDICHT® SNR
52001970
7/ 5.0 5 3.5 100
52001980
9/ 7.0 7 5.5 100
52001990
11/ 7.0 7 5.5 100
52002000
11/ 9.0 9 7.5 100
52002010
13.5/ 9.0 9 7.5 100
52002020
13.5/ 11.0 11 9 100
52002030
13.5/ 13.0 13 11 100
52002040
16/ 13.0 13 11.5 100
52002050
16/ 15.0 15 13 100
52002060
21/ 15.0 15 13.5 50
52002070
21/ 17.0 17 15 50
52002080
21/ 19.0 19 17 50
52002090
21/ 20.0 20 18 50
52002100
29/ 20.0 20 18 25
52002110
29/ 23.0 23 21 25
52002120
29/ 25.0 25 23 25
52002130
36/ 26.0 26 23 25
52002140
36/ 30.0 30 27 25
52002150
36/ 33.0 33 30 25
52002160
36/ 35.0 35 32 25
52002170
42/ 35.0 35 32 10
52002180
42/ 38.0 38 35 10
52002190
42/ 40.0 40 36 10
52002200
48/ 40.0 40 36 10
52002210
48/ 44.0 44 40 10
Available from stock
Available soon
Not available

Benefits

  • Alternative anti-kink sleeves

Application range

  • Anti-kink sleeves for improved protection against kinking in SKINDICHT® cable glands.

Note

  • Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one packing unit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000451
  • ETIM 5.0 Class-Description: Cable plug sealing clamp

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000451
  • ETIM 6.0 Class-Description: Cable plug sealing clamp

Colour delivered

  • Black

Material

  • CR

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.