HOTY heat-shrink tube
HOTY heat-shrink tube- tubing made of PVC with good price performance for protecting and insulating cables, flame retardant, black design is UV-resistant, shrinking ratio: 2:1.
Thin walled
Available from stock
In stock in Germany
Not available
Benefits
- Well-priced
- Good weather and UV-resistance
- Flame-retardant
- Safe transport is secured via light pressure
Application range
- Insulation, protection and cable bundling
Norm references / Approvals
- Flame-retardant according to UL94 VO
Note
- Storage temperature: max. +18°C
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000217
- ETIM 5.0 Class-Description: Heat-shrink tubing
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000217
- ETIM 6.0 Class-Description: Shrink tubing
Note
- Thin walled
- Dielectric strength: 20 kV/mm
Info
- Shrinking ratio: 2:1
Colour delivered
- Black (UV-resistant)
Material
- PVC
Temperature range
- -20°C to +90°C
- Shrinking temperature: +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.