e-Shop

Cable trolley system steel wire

Lapp Group offers a complete cable trolley system both for flat cables and for round cables.

For cables with lower weight (e.g. pendant station application)

Article number Article designation max. round cable diameter mm Pieces / PU Base Unit Price (base price)
62200437
Clamp round 10-16mm 10.0 - 16.0 1
62200438
Clamp round 17-25mm 17.0 - 25.0 1
62200439
Clamp round 26-36mm 26.0 - 36.0 1
Available from stock
Available soon
Not available

Benefits

  • Gentle cable clamps prevent the cables from sharp bends

Application range

  • For hoisting equipment and conveyor systems
  • Mechanical engineering
  • Not suitable for applications in explosive environments

Note

  • Round- and flat cables are not allowed to be combined side by side or below each other
  • Don't assemble more than three clamps for round cables below each other
  • Bending radius on the bracket corresponds to a fixed installation

Product Make-up

  • The installation of a system depends on various criteria, e.g. maximum cable slack (cable weight) and working length.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002935
  • ETIM 5.0 Class-Description: Accessories for cable carrying system

General

  • Max. cable load: 6 kg

Material

  • Metal parts: Galvanized steel
    Clamps: Polyamide 6

Temperature range

  • -40°C to +120°C

  • CIBES® is a registered trade mark of INOMEC AB
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.