e-Shop

Cable trolley system I-beam

Lapp Group offers a complete cable trolley system both for flat cables and for round cables.

Mounting space-saving, since no side offset to the beam

Article number Article designation max. round cable diameter mm Pieces / PU Base Unit Price (base price)
62200437
Clamp round 10-16mm 10.0 - 16.0 1
62200438
Clamp round 17-25mm 17.0 - 25.0 1
62200439
Clamp round 26-36mm 26.0 - 36.0 1
Available from stock
Available soon
Not available

Benefits

  • Gentle cable clamps prevent the cables from sharp bends

Application range

  • Crane and conveying machinery
  • For hoisting equipment and conveyor systems
  • Mechanical engineering
  • Not suitable for applications in explosive environments

Note

  • Round- and flat cables are not allowed to be combined side by side or below each other
  • Don't assemble more than three clamps for round cables below each other
  • Bending radius on the bracket corresponds to a fixed installation

Product Make-up

  • The installation of a system depends on various criteria, e.g. maximum cable slack (cable weight) and working length.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002935
  • ETIM 5.0 Class-Description: Accessories for cable carrying system

General

  • Max. cable load: 20 kg

Material

  • Metal parts: Galvanized steel
    Clamps: Polyamide 6

Temperature range

  • -40°C to +120°C

  • CIBES® is a registered trade mark of INOMEC AB
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.