e-Shop

Cable trolley system for C-rails

Lapp Group offers a complete cable trolley system both for flat cables and for round cables.

Configuration tool on our homepage (Knowledge center-cable accessories)

Article number Article designation System Max. flat cable dimensions mm max. round cable diameter mm Pieces / PU Base Unit Price (base price)
Cable trolley flat cables
62200421
Cable trolley flat C30 15x54 C30 15.0 x 54.0 - 1
62200420
Towing trolley flat C30 30x54 C30 30.0 x 54.0 - 1
62200422
End clamp flat C30 30x54 C30 30.0 x 54.0 - 1
Cable trolley round cable
62200434
Cable trolley round C30 C30 - - 1
62200435
Towing trolley round C30 C30 - - 1
62200437
Clamp round 10-16mm - - 10.0 - 16.0 1
62200438
Clamp round 17-25mm - - 17.0 - 25.0 1
62200439
Clamp round 26-36mm - - 26.0 - 36.0 1
62200436
End clamp round C30, C40 - - 1
Fastening components
62200440
C Profile rail 6m C30 C30 - - 1
62200424
Track coupler C30 C30 - - 1
62200427
Support brackets flex. C30 C30 - - 1
62200429
Support brackets wall C30 C30 - - 1
62200425
End stop C30 C30 - - 1
62200432
Support arm 800mm C30 C30 - - 1
62200460
Wall bracket C30, C40 - - 1
62200430
Towing arm 400mm C30, C40 - - 1
62200431
Towing arm 630mm C30, C40 - - 1
62200433
Girder clips C30, C40 - - 1
Available from stock
Available soon
Not available

Benefits

  • Gentle cable clamps prevent the cables from sharp bends
  • Dustproof ball bearing (wheels) guarantee smooth running in the rails

Application range

  • Crane and conveying machinery
  • For hoisting equipment and conveyor systems
  • Mechanical engineering
  • Washing plants
  • Not suitable for applications in explosive environments

Note

  • Round- and flat cables are not allowed to be combined side by side or below each other
  • Don't assemble more than three clamps for round cables below each other
  • Bending radius on the bracket corresponds to a fixed installation
  • Cable trolleys with suffix "b" are suitable for cables with a larger bending radius (see data sheet)

Included

  • Delivery length of the C-profile 6 m

Product Make-up

  • The installation of a system depends on various criteria, e.g. maximum cable slack (cable weight) and working length.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002935
  • ETIM 5.0 Class-Description: Accessories for cable carrying system

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002935
  • ETIM 6.0 Class-Description: Accessories for cable carrying system

General

  • Max. cable load:
    C30 System: 20 kg
    C40 System: 32 kg

Material

  • Metal parts: Galvanized steel
    Clamps: Polyamide 6

Temperature range

  • -40°C to +120°C

  • CIBES® is a registered trade mark of INOMEC AB
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.