e-Shop

SILVYN® MAXI PA

SILVYN® MAXI PA is a parallel corrugated conduit with large diameter

Good chemical resistance Halogen-free Robust

CE cRUus

Article number Nominal size ID x OD mm Bending radius (mm) Suitable for SILVYN® AFG-PA/AFW-PA PU ring (m) Base Unit Price (base price)
SILVYN® MAXI PA grey
61791150
70 66.5 x 79.2 170 70 10
61791160
95 91 x 106 225 95 10
SILVYN® MAXI PA black
61791155
70 66.5 x 79.2 170 70 10
61791165
95 91 x 106 225 95 10
Available from stock
Available soon
Not available

Benefits

  • Dimensionally stable
  • Flexible
  • Crush-resistant

Application range

  • Mechanical engineering
  • Public utilities
  • Moving applications
  • Outdoors

Product features

  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Norm references / Approvals

  • UL FILENUMBER E308201

Product Make-up

  • Thick-walled corrugated polyamide 6 conduit

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001175
  • ETIM 5.0 Class-Description: Corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001175
  • ETIM 6.0 Class-Description: Corrugated plastic hose

On request

  • Available in PA 12

Colour delivered

  • Grey (RAL 7001)
    Black (RAL 9005), UV-resistant

Material

  • PA 6
    Halogen-free
  • Fire behaviour according to UL 94 HB

Temperature range

  • -40°C to +115°C
    short-term +150°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.