e-Shop

SILVYN® gasket AFG-PA / AFW-PA

SILVYN® gasket AFG-PA / AFW-PA is a sealing ring for usage with the connection flange for large diameters

Assembly time Robust Reliability

Article number Nominal size Pieces / PU Base Unit Price (base price)
SILVYN® seal for AFG-PA, AFW-PA
55001082 70 1
55001083 95 1
Available from stock
Available soon
Not available

Benefits

  • Increases the IP degree of protection of SILVYN® AFG-PA and SILVYN® AFW-PA

Application range

  • In combination with protective conduit
  • SILVYN® MAXI PA
  • Mechanical engineering
  • Bundling and guiding of cables and wires

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000781
  • ETIM 5.0 Class-Description: Sealing for hose screw connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000781
  • ETIM 6.0 Class-Description: Sealing for hose screw connection

Colour delivered

  • Grey (RAL 7001)
    Black (RAL 9005), UV-resistant

Material

  • PA6
    Halogen-free

Protection rating

  • IP 54
    IP 65 with AFG-PA/AFW-PA seal

Temperature range

  • -40 °C to +115 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.