e-Shop

SILVYN® AFG-PA

SILVYN® AFG-PA is a one-piece connection flange especially designed for SILVYN® MAXI PA

Assembly time Robust Reliability

RU

Article number Nominal size Pieces / PU Base Unit Price (base price)
SILVYN® AFG-PA grey
55001080
70 1
55001081
95 1
SILVYN® AFG-PA black
55001085
70 1
55001086
95 1
Available from stock
Available soon
Not available

Benefits

  • Tear-resistant connection
  • Secure conduit insertion

Application range

  • In combination with protective conduit
  • SILVYN® MAXI PA
  • Mechanical engineering
  • Bundling and guiding of cables and wires

Product Make-up

  • One-piece connector with clap mechanism specifically designed for use with the SILVYN® MAXI PA. Thanks to the special design, the conduit can be pre-locked and mounted ready for connection

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001176
  • ETIM 5.0 Class-Description: Screw connection for corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001176
  • ETIM 6.0 Class-Description: Screw connection for corrugated plastic hose

Colour delivered

  • Grey (RAL 7001)
    Black (RAL 9005), UV-resistant

Material

  • PA6
    Halogen-free

Protection rating

  • IP 54
    IP 65 with AFG-PA/AFW-PA seal

Temperature range

  • -40 °C to +115 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.