e-Shop

SILVYN® TC

SILVYN® TC is a parallel corrugated conduit with an innovative design due to integrated metric threads, mountable with standard metric counter nut

  • No conduit gland required
  • With counter nut usable
  • Selected section length

Good chemical resistance Halogen-free Assembly time Low weight UV-resistant

Article number Nominal size ID x OD mm Metric size PU ring (m) Base Unit Price (base price)
64400823
7.5 6.6 x 10 10 x 1,5 50
64400824
8.5 9.8 x 12.8 12 x 1.5 50
64400825
12 12.3 x 15.7 16 x 1.5 50
61221035
17 16.6 x 21.2 20 x 1.5 50
64400650
22 23.1 x 28.4 25 x 1.5 50
64400651
26 28.9 x 34.5 32 x 1.5 50
64400826
37 34 x 42.2 40 x 1.5 50
64400827
50 45.6 x 52.8 50 x 1.5 50
Available from stock
Available soon
Not available

Benefits

  • Dimensionally stable
  • Flexible
  • Threaded
  • Cost-saving due to quick and easy installation

Application range

  • Control cabinet manufacturing
  • Mechanical engineering
  • Plant engineering
  • For indoor and outdoor use

Product features

  • Halogen and cadmium-free
  • Abrasion-resistant
  • High resistance to oil, petrol, acids and other chemicals

Product Make-up

  • Fine-profile corrugated polyamide 6 conduit

Note

  • We recommend to use an additional sealing to maximize the IP rating
  • Section length 222 mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001175
  • ETIM 5.0 Class-Description: Corrugated plastic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001175
  • ETIM 6.0 Class-Description: Corrugated plastic hose

Colour delivered

  • Black (RAL 9005), UV-resistant

Material

  • PA 6
    Halogen-free
  • Fire behaviour according to UL 94 V-2

Temperature range

  • -40°C to +120°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.