e-Shop

FLEXIMARK® Organized shrink tube

FLEXIMARK® Organized Shrink Tube are pre-cutted shrink tubes for wire and cable marking. Also available as diesel-resistant and halogen-free version.

Mechanical and plant engineering Rail Wind Energy Halogen-free Assembly time Space requirement

Article number Article designation Colour Shrinkage range (mm) Length (mm) Markers / PU PU Base Unit Price (base price)
Not halogen-free
83260044
FLEXIMARK® Org.shr. 2.4/0.8-25(2) YE yellow 0.8 - 2.4 25.0 2000 1
83260035
FLEXIMARK® Org.shr. 2.4/0.8-38(1) YE yellow 0.8 - 2.4 38.0 1000 1
83260026
FLEXIMARK® Org.shr. 2.4/0.8-50(1) YE yellow 0.8 - 2.4 50.0 1000 1
83260045
FLEXIMARK® Org.shr. 3.2/1.0-25(2) YE yellow 1.0 - 3.2 25.0 2000 1
83260036
FLEXIMARK® Org.shr. 3.2/1.0-38(1) YE yellow 1.0 - 3.2 38.0 1000 1
83260027
FLEXIMARK® Org.shr. 3.2/1.0-50(1) YE yellow 1.0 - 3.2 50.0 1000 1
83260046
FLEXIMARK® Org.shr. 4.8/1.6-25(2) YE yellow 1.6 - 4.8 25.0 2000 1
83260037
FLEXIMARK® Org.shr. 4.8/1.6-38(1) YE yellow 1.6 - 4.8 38.0 1000 1
83260028
FLEXIMARK® Org.shr. 4.8/1.6-50(1) YE yellow 1.6 - 4.8 50.0 1000 1
83260047
FLEXIMARK® Org.shr. 6.4/2.0-25(2) YE yellow 2.0 - 6.4 25.0 2000 1
83260038
FLEXIMARK® Org.shr. 6.4/2.0-38(1) YE yellow 2.0 - 6.4 38.0 1000 1
83260029
FLEXIMARK® Org.shr. 6.4/2.0-50(1) YE yellow 2.0 - 6.4 50.0 1000 1
83260048
FLEXIMARK® Org.shr. 9.5/3.0-25(2) YE yellow 3.0 - 9.5 25.0 1000 1
83260039
FLEXIMARK® Org.shr. 9.5/3.0-38(1) YE yellow 3.0 - 9.5 38.0 500 1
83260030
FLEXIMARK® Org.shr. 9.5/3.0-50(1) YE yellow 3.0 - 9.5 50.0 500 1
83260049
FLEXIMARK® Org.shr. 12.7/4.0-25(2)YE yellow 4.0 - 12.7 25.0 1000 1
83260040
FLEXIMARK® Org.shr.12.7/4.0-38(1)YE yellow 4.0 - 12.7 38.0 500 1
83260031
FLEXIMARK® Org.shr.12.7/4.0-50(1)YE yellow 4.0 - 12.7 50.0 500 1
83260041
FLEXIMARK® Org.shr. 19.0/6.0-38(1)YE yellow 6.0 - 19.0 38.0 500 1
83260032
FLEXIMARK® Org.shr.19.0/6.0-50(1)YE yellow 6.0 - 19.0 50.0 500 1
83260051
FLEXIMARK® Org.shr. 5.4/8.0-25(2)YE yellow 8.0 - 25.4 25.0 600 1
83260042
FLEXIMARK® Org.shr.25.4/8.0-38(1)YE yellow 8.0 - 25.4 38.0 300 1
83260033
FLEXIMARK® Org.shr. 25.4/8.0-50(1)YE yellow 8.0 - 25.4 50.0 300 1
83260043
FLEXIMARK® Org.shr. 38.1/12.7-38(1)YE yellow 12.7 - 38.1 38.0 100 1
83260034
FLEXIMARK® Org.shr. 38.1/12.7-75(1)YE yellow 12.7 - 38.1 75.0 100 1
83260050
FLEXIMARK® Org. shr.19.0/6.0-25(2)YE yellow 6.0 - 19.0 25.0 1000 1
Available from stock
Available soon
Not available

Benefits

  • Reduced working time
  • Already cut to the exact length

Application range

  • Covers a wide range of cable diameters, even applicable for single core marking

Norm references / Approvals

  • Not halogen-free version: UL 224 certified

Note

  • Easy to print via FLEXIMARK® software Flexisoft and FLEXIMARK® thermal transfer printer SQUIX, EOS5 or EOS2
  • Recommended ribbon: FTI-X 60-300 BK (article no. 83260206)

Included

  • Delivered as a roll of labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

On request

  • Also available as diesel-resistant version (with SNCF-NF F00-608 approval)

Colour delivered

  • Standard colour: Yellow
  • Also available in white

Material

  • Polyolefin
  • Shrink ratio:
    Halogen-free version: 2:1
    Not halogen-free version: 3:1

Temperature range

  • Halogen-free version:
    -55°C to +105°C
    Not halogen-free Version:
    -55°C to +135°C
  • Shrinking temperature: +90°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.