e-Shop

FLEXIMARK® Flexilabel TFL

FLEXIMARK® Flexilabel TFL are blank label rolls for marking cables with character holders or for installation. Text can be printed on the labels using our marking software with a thermal transfer printer.

Good chemical resistance Halogen-free UV-resistant

Article number Article designation Colour Width x length (mm) Markers / PU PU Base Unit Price (base price)
83254605 FLEXIMARK® Flexilabel TFL 9.5-28 YE yellow 9.5 x 28.0 1000 1
83254610 FLEXIMARK® Flexilabel TFL 9,5-35 YE yellow 9.5 x 35.0 1000 1
Available from stock
Available soon
Not available

Benefits

  • Suitable labels for PTE, PTEF and CAB character holders (see chapter "Character holders and accessories")
  • Suitable for IP20 - IP40 Environments like public buildings such as schools, offices, hospital and malls

Application range

  • Installation labels
  • For cable marking

Note

  • Easy to print via FLEXIMARK® software Flexisoft and FLEXIMARK® thermal transfer printer SQUIX, EOS5 or EOS2

Included

  • Delivered as a roll of labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001288
  • ETIM 6.0 Class-Description: Labelling material

Colour delivered

  • White or yellow
  • Upon request: Yellow, green, blue, red, brown, black

Material

  • Halogen-free polyester
  • Polypropylene laminate

Temperature range

  • -20°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.