e-Shop

EPIC® SOLAR TOOL

Three cross section in one tool

The crimping tool for photovoltaic connectors consists of a crimping die for three sizes of cable cross-section and a locator.

Three cross section in one tool

Article number Article description Cross-section (min) in mm² Cross-section (max) in mm² PU Base Unit Price (base price)
Crimping die
44428995
EPIC® SOLAR Tool DIE 2.5, 4, 6mm² 2.5 6 1
44428996
EPIC® SOLAR Tool LOC 2.5, 4, 6mm² 2.5 6 1
Available from stock
Available soon
Not available

Application range

  • For crimping of the photovoltaic connector EPIC® SOLAR 4Plus and EPIC® SOLAR 4 in thefield

Product features

  • Crimping die (DIE) for the cable cross sections of 2.5mm² up to 10mm²
  • Locator (LOC) for the safe and accurate positioning of the crimping contacts
  • Locator and crimping dies fit together with the crimping tool 11147000 and the crimping machine 11147001

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.