e-Shop

EPIC® SOLAR TOOL CSC

Cutting, stripping and crimping with just one
tool

The single tool for cutting, stripping and crimping consists of a multi-purpose die and locator for safe placement of the crimping contacts.

Cutting, stripping and crimping with just one
tool

Article number Article description Cross-section (min) in mm² Cross-section (max) in mm² PU Base Unit Price (base price)
Multi-functional die CSC
44428992
EPIC® SOLAR Tool CSC DIE 4mm² - 4 1
44428993
EPIC® SOLAR Tool CSC DIE 6mm² - 6 1
44428994
EPIC® SOLAR TOOL LOC 4, 6mm² 4 6 1
Available from stock
Available soon
Not available

Application range

  • For crimping of the photovoltaic connector EPIC® SOLAR 4Plus and EPIC® SOLAR 4 in thefield

Product features

  • Multifunctional die for cutting, stripping and crimping with just one
    tool
  • Locator (LOC) for the safe and accurate positioning of the crimping contacts
  • Locator and crimping dies fit together with the crimping tool 11147000

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.