e-Shop

EPIC® POWERLOCK Accessories

Contacts, tools, accessories for circular connectors

EPIC® POWERLOCK cover and accessories

Made in Europe

Article number Article For design Version PU Base Unit Price (base price)
Protective caps
44420252
POWERLOCK PROTECTION CAP A1 for type A1 IP54 1
44420253
POWERLOCK PROTECTION CAP A6 for type A6 IP54 1
44420251
POWERLOCK PROTECTION CAP D6 for type D6 IP54 1
44420250
POWERLOCK PROTECTION CAP F6 for type F6 IP54 1
Spare part: Contact retention pin
44420259
POWERLOCK RETENTION PIN A1, A6 for type A1, A6 - 1
44420255
POWERLOCK RETENTION PIN D6 for type D6 - 1
44420254
POWERLOCK RETENTION PIN F6 for type F6 - 1
Conductor end sleeves for POWERLOCK screw contact
44420244
POWERLOCK WIRE SLEEVE 120 Spare part for POWERLOCK 120 SS/QS contact 120 mm² 1
44420245
POWERLOCK WIRE SLEEVE SET 95 Reduction set for POWERLOCK 120 SS/QS screw contact 95mm² 1
44420246
POWERLOCK WIRE SLEEVE SET 70 Reduction set for POWERLOCK 120 SS/QS screw contact 70 mm² 1
44420247
POWERLOCK WIRE SLEEVE SET 50 Reduction set for POWERLOCK 120 SS/QS screw contact 50 mm² 1
Available from stock
Available soon
Not available

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002314
  • ETIM 5.0 Class-Description: Cap for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002314
  • ETIM 6.0 Class-Description: Cap for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.