- Lapp Limited
- Products
- Online catalogue
- EPIC® Industrial connectors
- Circular connectors
- EPIC® POWERLOCK Contacts, tools, accessories
EPIC® POWERLOCK Contacts, tools, accessories
Top seller of category


EPIC POWER LS1 F6 3+PE+4 10,5-15,5 (20)
EPIC POWER LS1 F6 3+PE+4 10,5-15,5 (20)
73000011
EPIC® LS1 Power cable coupler for male contacts for cable extensions

EPIC POWER LS1 D6 5+PE KURZ 10,5-15,5 (2
EPIC POWER LS1 D6 5+PE KURZ 10,5-15,5 (2
73000031
EPIC® LS1 Power cable connector short with coupling nut

EPIC POWERLOCK A1 S L1/BN SP M12 (1)
EPIC POWERLOCK A1 S L1/BN SP M12 (1)
44420274
EPIC®POWERLOCK Panel base drain 400A for screw connection up to 120mm²

EPIC POWERLOCK D6 C L3/GY M40 (1)
EPIC POWERLOCK D6 C L3/GY M40 (1)
44420220
EPIC®POWERLOCK cable connector source 660A for crimp connection up to 240mm²

EPIC SIGNAL M23 9E SLM (5)
EPIC SIGNAL M23 9E SLM (5)
73002732
EPIC® SIGNAL M23 Inserts 9 pole for M23 circular connector series

EPIC SIGNAL M23 8+1E SLM (5)
EPIC SIGNAL M23 8+1E SLM (5)
73002744
EPIC® SIGNAL M23 Inserts 8+1 pole for M23 circular connector series

EPIC POWER LS1 A SCM 1MM AU 0,14-1,0 (10
EPIC POWER LS1 A SCM 1MM AU 0,14-1,0 (10
74033001
EPIC® contacts for M23, LS1, fits and is qualified
- EPIC® POWERLOCK Screw contacts
- EPIC® POWERLOCK Crimp contacts
- EPIC® POWERLOCK Tools
- EPIC® POWERLOCK Accessories