EPIC® POWERLOCK Crimp contacts
Contacts, tools, accessories for circular connectors
EPIC® POWERLOCK 660A crimp contacts from 35mm2 up to 240mm²
- Max. crimp 660 A
- Do not plug with screw-type (400 A)
- Made in Europe
Available from stock
Available soon
Not available
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000796
- ETIM 5.0 Class-Description: Contact for industrial connectors
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000796
- ETIM 6.0 Class-Description: Contact for industrial connectors
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.