UNITRONIC® LiHCH (TP)

Screened halogen-free data transmission cable with colour code acc. to DIN 47100 and twisted pairs

UNITRONIC® LiHCH (TP): Low-frequency halogen-free data cable flexible (0.34 mm² multi-wire Maxi TERMI-POINT®) 47100 low capacitance, low smoke density, screened

  • TP = twisted pair
  • CPR: Article number choice under www.lappkabel.com/cpr

Halogen-free Interference signals

CE Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
UNITRONIC® LiHCH (TP)
0038302
2 x 2 x 0.14 5.5 18.5 39
0038303
3 x 2 x 0.14 6 23 48
0038304
4 x 2 x 0.14 6.4 26.6 54
0038308
8 x 2 x 0.14 8.4 53.7 97
0038312
12 x 2 x 0.14 9.1 66 142
0038316
16 x 2 x 0.14 10.4 79 154
0038325
25 x 2 x 0.14 12.7 113 238
0038402
2 x 2 x 0.25 6.5 28 54
0038403
3 x 2 x 0.25 7.3 39.6 66
0038404
4 x 2 x 0.25 7.8 44.9 81
0038406
6 x 2 x 0.25 8.7 69.5 115
0038408
8 x 2 x 0.25 10.5 76.9 130
0038412
12 x 2 x 0.25 11.5 120 190
0038416
16 x 2 x 0.25 12.7 146.5 238
0038602
2 x 2 x 0.5 8.1 48.1 93
0038603
3 x 2 x 0.5 8.9 73.7 129
0038604
4 x 2 x 0.5 9.6 82 146
0038606
6 x 2 x 0.5 11.3 110 198
0038608
8 x 2 x 0.5 13.3 139 259
0038612
12 x 2 x 0.5 15.1 198.3 354
0038616
16 x 2 x 0.5 16.7 240 459
0038702
2 x 2 x 0.75 8.7 58 106
0038704
4 x 2 x 0.75 10.9 108 179
0038708
8 x 2 x 0.75 14.9 180 305
0038802
2 x 2 x 1.0 9.2 84 142
0038803
3 x 2 x 1.0 10.6 96 173
0038804
4 x 2 x 1.0 11.5 121 212
Available from stock
Available soon
Not available

Benefits

  • Halogen-free: to protect human life and valuable assets in the event of a fire, through low smoke density and low amount of corrosive gases
  • Low capacitance due to polyolefin-based insulation
  • Overall braid minimises electrical
    interference
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)

Application range

  • Suitable for areas with a high density of people as well as high-value property that must be protected in the event of a fire
  • For use within public buildings, transport systems and industrial plants
  • For data processing, measurement and control engineering, safety related systems and as electronics cable
  • For use in computer systems, instrumentation systems, office equipment, balances -
    wherever screened, halogen-free, small-diameter cables are needed.

Product features

  • Flame-retardant according IEC 60332-1-2
  • Low smoke zero halogen (LSZH)
  • Halogen-free as per IEC 60754-1, Low corrosivity/ acidity of combustion gases per IEC 60754-2, Low toxicity of comb. gases per EN 50305
  • Low smoke density according to IEC 61034-2

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Fine-wire strand made of bare copper wires
  • Core insulation made of special halogen-free compound
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of special halogen-free compound
    Outer sheath colour: pebble grey (RAL 7032)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Mutual capacitance

  • C/C approx. 80 nF/km
  • C/S approx. 120 nF/km

Coupling

  • At 1 kHz: approx. 300 pF/100 m

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Fine copper wire strands

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 6 x outer diameter

Test voltage

  • 1200 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -30°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.