e-Shop

UNITRONIC® BUS PB YY

PROFIBUS cable with double PVC outer sheath for outdoor/direct burial use - Fast Connect cable make up

Bus cable for PROFIBUS-DP, -FMS and FIP. Rugged, UV- and weather-resistant. Dual PVC outer sheath. Temperature range from -40°C bis +80°C

Supplementary automation components from Lapp Mechanical and plant engineering Oil & Gas Solar Energy Suitable for outdoor use Mechanical resistance UV-resistant

PROFIBUS

Article number Article designation Number of pairs and conductor diameter (mm) Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
Suitable for outdoor use and direct burial
2170236
UNITRONIC® BUS PB YY 1 x 2 x 0.64 9.5 30.1 87
Available from stock
Available soon
Not available

Benefits

  • Rugged, UV-resistant and weatherproof
  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP

Application range

  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).

Product features

  • Double PVC outer sheath

Product Make-up

  • Solid and bare copper conductor
  • Core insulation: PE
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Inner sheath: PVC, violet RAL (4001),
    outer diameter: 7.4 mm
  • Outer sheath, PVC, black RAL (9005),
    outer diameter: 9.5 mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Mutual capacitance

  • (800 Hz): max. 30 nF/km

Peak operating voltage

  • (not for power applications) 250 V

Minimum bending radius

  • Fixed installation: 75 mm once
  • Fixed installation: 10 x outer diameter

Test voltage

  • Core/core: 1500 V rms
  • Core/screen: 1500 V

Characteristic impedance

  • 150 ± 15 Ohm

Temperature range

  • Flexing: -5°C to +50°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.