UNITRONIC® BUS PB TRAY
PROFIBUS cable with PLTC-ER approval for unprotected use on cable trays
PROFIBUS DP cable with PLTC-ER approval acc. to UL, for open wiring on cable tray. Temperature range from -40°C bis +80°C
PLTC-ER (power limited tray cable - epxosed run)
Benefits
- Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
- PLTC-ER approval for open wiring between cable tray and industrial machines/plants acc. to NEC 725.154 (D)
- No additional protection of the cable needed
Application range
- For fixed installation or applications with occasional movements
- PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).
Product features
- Based on the bit rates listed, in accordance with PNO specifications the following maximum cable lengths for a bus segment apply
(cable type A, PROFIBUS-DP):
93.75 kbit/s = 1200 m
187.5 kbit/s = 1000 m
500 kbit/s = 400 m
1.5 Mbit/s = 200 m
12.0 Mbit/s = 100 m - UV-resistant UL SUN RES
- Flame retardant acc. UL 1685 - FT4 (vertical tray)
Norm references / Approvals
- c(UL)us Typ CMG (75°C) acc.to UL 444 / CSA 22.2
- UL Type PLTC-ER acc. to UL 13
Product Make-up
- Bare copper wire, 0,64 mm diameter
- Core colours: red, green
- Overall screening with copper braid and plastic-laminated aluminium foil
- PVC inner sheath and outer sheath
- Colour: violet (RAL 4001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
-
Mutual capacitance
- (1 kHz): max. 30 nF/km
-
Peak operating voltage
- (not for power applications) 250 V
-
Impedance
- 150 +/- 15 Ohm
-
Conductor resistance
- (loop): max. 110 ohm/km
-
Minimum bending radius
- Fixed installation: 8 x outer diameter
-
Test voltage
- Core/core: 2000 V
-
Characteristic impedance
- 150 ± 15 Ohm
-
Temperature range
- Flexing: -10°C to +70°C
- Fixed installation: -40°C to +80°C
-
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP
- Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.