e-Shop

UNITRONIC® BUS PB FD Y HYBRID

Highly flexible PROFIBUS HYBRID cable, UL-verified

Bus cable for PROFIBUS-DP, -FMS and FIP. HYBRID: Data transm. + power supply. Flame retardant, oil- and UV-resistant. Temperature range from -40°C bis +80°C

Flame-retardant Oil-resistant Power chain UV-resistant

UL PROFIBUS

Article number Article designation Number of pairs and conductor diameter (mm) Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
Highly flexible application
2170875
UNITRONIC® BUS PB FD Y HYBRID 1 x 2 x 0.64 Ø + 4 x 1.5 mm² 11.3 89 155
Available from stock
Available soon
Not available

Benefits

  • For highly flexible applications (power chains, moving machine parts)
  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP
  • CL3 for installation on trays

Application range

  • PROFIBUS DP (in accordance with DIN 19245 and EN 50170, e.g. for SIEMENS SIMATIC® NET, also suitable for FIP - Factory Instrumentation Protocol).

Product features

  • HYBRID: cable for data transmission + power supply

Norm references / Approvals

  • With UL/CSA certification (CM, CL3, SUN RES, Oil Res I)
  • Flame-retardant according to CSA FT4
    UL Vertical-Tray Flame Test
  • Oil-resistant according to UL OIL RES I

Product Make-up

  • Fine-wire, bare copper strand
  • 1x2x0.64: red, green
    Core insulation: Foam Skin PE
    4x1.5: black with white numbers 1-4
    Core insulation: PVC
  • Tin-plated copper wire braiding
  • Outer sheath: PVC, violet (RAL 4001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • 600 V (not for power applications)

Minimum bending radius

  • Fixed installation:
    5 x outer diameter
  • Flexing: 15 x outer diameter

Test voltage

  • Core/core: 2000 V
  • Core/screen: 2000 V

Characteristic impedance

  • 150 ± 15 Ohm

Temperature range

  • -5°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • SIMATIC® is a registered trademark of SIEMENS AG. FIP is a registered trademark of World FIP
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.