e-Shop

UNITRONIC® BUS PB FD FRNC FC

Flame retardant, highly flexible PROFIBUS cable - with fast connect cable make up, UL/CSA certified

Bus cable for PROFIBUS-DP, -FMS and FIP. UL/CSA-approved, halogen free, flame retardant, oil resistant. Temperature range from -40°C bis +80°C

Supplementary automation components from Lapp Mechanical and plant engineering Flame-retardant Halogen-free Oil-resistant Power chain

UL PROFIBUS

Article number Article designation Number of pairs and conductor diameter (mm) Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
2170854
UNITRONIC® BUS PB FD FRNC FC 1x2x0,64 8 26 75
Available from stock
Available soon
Not available

Benefits

  • Fast Connect (FC) system
  • For use where the combination of a halogen-free outer sheath with properties similar to PUR and enhanced flame-retardance is required
  • Cables can be used for PROFIBUS-DP as well as PROFIBUS-FMS and FIP

Application range

  • For highly flexible use in energy supply chains or permanently moving machines and linear robots
  • This cable provides special advantages for use in sensitive areas where fire propagation must be avoided and the presence of toxic fumes would cause personal injury and damage to equipment.

Product features

  • Halogen-free
  • Oil-resistant
  • Vertical Tray Flame Test according to UL 1685
  • Based on the bit rates listed, in accordance with PNO specifications the following maximum cable lengths for a bus segment apply
    (cable type A, PROFIBUS-DP):
    93.75 kbit/s = 1200 m
    187.5 kbit/s = 1000 m
    500 kbit/s = 400 m
    1.5 Mbit/s = 200 m
    12.0 Mbit/s = 100 m

Norm references / Approvals

  • The cable is UL/CSA-certified (CM)

Product Make-up

  • Stranded bare copper wire
  • Core insulation: foam skin, (O2YS)
  • Overall screening with copper braid and plastic-laminated aluminium foil
  • Inner sheath: thermoplastic and halogen-free material
  • Outer sheath: PUR, violet (RAL 4001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Mutual capacitance

  • nom. 28 nF/km

Peak operating voltage

  • (not for power applications) 250 V

Minimum bending radius

  • Fixed installation: 10 x outer diameter
  • Flexing: 15 x outer diameter

Test voltage

  • Core/core: 1500 V rms

Characteristic impedance

  • (3 - 20 MHz): 150 ± 15 Ohm

Temperature range

  • Flexing: -30°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.