e-Shop

SKINTOP® INOX / SKINTOP® INOX-R

SKINTOP® INOX / SKINTOP® INOX-R,corrosion-resistant stainless steel cable gland with smooth surfaces, compact design, sea water-resistant

  • Stainless steel version with compact design
  • For use in the splash zone in the food production

Food & Beverage Suitable for outdoor use Good chemical resistance Wide clamping range Halogen-free Mechanical resistance Temperature-resistant

CE CULUS cRUus ECOLAB NSF

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® INOX
53806739
M 12 x 1,5 4 - 7 16 29.3 6.5 5
53806740
M 16 x 1,5 6 - 10 20 32.4 7 5
53806741
M 20 x 1,5 7 - 13 24 35.5 8 5
53806742
M 25 x 1,5 9 - 17 29 39.2 8 5
53806743
M 32 x 1,5 11 - 21 36 44.6 9 5
SKINTOP® INOX-R
53806749
M 12 x 1,5 3 - 5 16 29.3 6.5 5
53806750
M 16 x 1,5 5 - 7 20 32.4 7 5
53806751
M 20 x 1,5 6 - 10 24 35.5 8 5
53806752
M 25 x 1,5 7 - 13 29 39.2 8 5
53806753
M 32 x 1,5 8 - 15 36 44.6 9 5
Available from stock
Available soon
Not available

Benefits

  • Corrosion-resistant
  • Sea water-resistant
  • Smooth surfaces - no edges
  • Compact design
  • Wide, variable clamping ranges

Application range

  • Onshore and offshore applications
  • Bottling plants and breweries
  • Food industry (product-free zone, splash zone)

Norm references / Approvals

  • ECOLAB®
    Industry standard in the field of professional cleaning and disinfection in the food and beverage industry
  • DIN EN 1672-2
    Guideline for the design of machinery
  • DIN EN ISO 14159
    Security of machinery – Hygienic requirements for the design of machinery
  • NSF/ANSI 169
    Hygienic design for machinery and components

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Material

  • Body: stainless steel V4A
    (1.4404 / 316L)
    Insert: polyamide
    Sealing: silicone
    O-Ring: silicone
  • Halogen-free

Protection rating

  • IP 68 - 10 bar (M12 - M20)
    IP 68 - 5 bar (M25 - M50)
    IP 69
    NEMA Type 1, 2, 4x, 6, 12

Temperature range

  • -40°C to +100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.