e-Shop

SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R

SKINTOP® HYGIENIC / SKINTOP® HYGIENIC-R, resistant stainless steel cable gland with smooth surfaces for use in product zone

  • New: Available up to size M40x1,5
  • Ideal for hygienic critical areas - resistant, edge-free, robust and reliable
  • No gaps, voids or outer lying thread - so no risk of contamination of food machines, facilities or components

Food & Beverage Good chemical resistance Wide clamping range Mechanical resistance Temperature-resistant

CE cRUus ECOLAB NSF EHEDG

Article number Article designation / size Ø F mm SW wrench size mm Overall length C mm Thread length D mm Pieces / PU Base Unit Price (base price)
SKINTOP® HYGIENIC
53105100
M 12 x 1,5 4 - 6 16 38.4 6.5 5
53105110
M 16 x 1,5 6.5 - 9 20 41.4 7 5
53105120
M 20 x 1,5 9 - 12 24 46.4 8 5
53105130
M 25 x 1,5 11.5 - 15.5 29 48.9 8 5
SKINTOP® HYGIENIC-R
53105200
M 12 x 1,5 3 - 4.5 16 38.4 6.5 5
53105210
M 16 x 1,5 4.5 - 7 20 41.4 7 5
53105220
M 20 x 1,5 7 - 10 24 46.4 8 5
53105230
M 25 x 1,5 9 - 12.5 29 48.9 8 5
Available from stock
Available soon
Not available

Benefits

  • Hygienic Design for ideal cleaning results
  • Smooth surfaces and no edges prevent the accumulation of fluids and formation of micro-organisms

Application range

  • Food machinery, equipment and components
  • For use in product zone
  • Pharmaceutical industry

Norm references / Approvals

  • EHEDG (TYPE EL Class I AUX)
    Hygienic design for machinery and components
  • ECOLAB®
    Industry standard in the field of professional cleaning and disinfection in the food and beverage industry
  • FDA 21 CFR 177.2600
    Special sealing element for food and beverage industry in North America
  • DIN EN 1672-2
    Guideline for the design of machinery
  • DIN EN ISO 14159
    Security of machinery – Hygienic requirements for the design of machinery
  • NSF/ANSI 169
    Hygienic design for machinery and components

Product Make-up

  • Material and shape provide an easy and safe cleaning
  • By the blue coloring of the sealing material clearly distinguishable from foodstuffs
  • One complete assembly is easily mounted from the outside
  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Note

  • Installation wrench for very high packing density on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Certifications

  • UL approval for M32x1,5 and M40x1,5 pending

Material

  • Body: stainless steel - V4A (1.4404 / 316L)
    Insert: polyamide
    Sealing: special elastomer

Protection rating

  • IP 68 - 10 bar
    IP 69
    NEMA Type 1, 2, 4x, 6, 12

Temperature range

  • -20°C to +100°C

  • Other sizes are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.